IESNA:LM-63-2002
[TEST]P1644825
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4C-750-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 162W 70CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17979.7
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 162.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1959.3 1922.4 1822.4 1729.3 1694.2 1704.7 1746.9 1873.3 2098.0 2436.9 2909.1 3495.5 4006.4 4498.0 4954.5 5465.4 
6009.6 6560.9 7245.6 7904.0 8393.8 8744.9 9017.1 9071.5 8583.4 7500.2 5751.5 2889.8 1009.5 345.9 196.6 133.4 79.0 
36.9 0.0 0.0 0.0 
1959.3 1918.9 1824.1 1731.1 1692.5 1703.0 1745.1 1864.5 2075.2 2428.1 2903.9 3458.7 4008.2 4513.8 4966.8 5477.7 
6032.4 6596.0 7287.7 7949.6 8435.9 8785.3 9073.3 9094.3 8653.6 7579.2 5809.5 2930.2 1049.9 365.2 208.9 144.0 86.0 
42.1 0.0 0.0 0.0 
1959.3 1918.9 1834.7 1746.9 1708.3 1718.8 1755.7 1854.0 2047.1 2363.1 2803.8 3341.0 3897.6 4392.7 4882.5 5395.1 
5941.2 6564.4 7273.7 8000.5 8630.8 9053.9 9355.9 9492.9 9192.6 8235.8 6381.8 3548.2 1341.3 556.5 298.5 186.1 
114.1 73.7 24.6 0.0 0.0 
1959.3 1933.0 1859.2 1785.5 1752.1 1759.2 1789.0 1857.5 2010.2 2256.0 2628.2 3104.0 3650.0 4169.7 4692.9 5224.8 
5797.2 6420.4 7163.1 7976.0 8771.3 9492.9 10019.6 10388.2 10358.4 9643.8 8067.3 5511.0 2364.9 877.8 475.8 270.4 
159.8 105.3 43.9 0.0 0.0 
1959.3 1934.7 1880.3 1825.9 1804.8 1817.1 1852.2 1894.4 1992.7 2180.5 2431.6 2810.8 3320.0 3808.0 4355.8 
4908.8 5495.2 6162.4 6962.9 7833.8 8867.8 9847.5 10734.1 11422.3 11717.3 11422.3 10175.8 8065.5 4908.8 1910.2 
800.6 442.4 226.5 114.1 42.1 0.0 0.0 
1959.3 1941.8 1906.6 1878.6 1878.6 1910.2 1948.8 1994.4 2061.1 2182.3 2364.9 2601.9 2958.3 3423.5 3909.9 
4466.4 5121.3 5853.4 6711.9 7717.9 8843.3 10040.6 11162.5 12115.8 12739.1 12867.2 12373.9 10953.6 8364.0 4958.0 
1631.0 524.9 203.7 86.0 24.6 1.8 0.0 
1959.3 1957.6 1945.3 1941.8 1969.9 2019.0 2082.2 2163.0 2256.0 2364.9 2503.6 2679.1 2893.3 3200.6 3628.9 
4115.3 4680.6 5414.5 6297.6 7257.9 8444.7 9638.6 10911.4 12115.8 13114.8 13871.5 14412.2 14375.3 13132.3 9986.2 
5665.5 2310.4 495.1 145.7 40.4 3.5 0.0 
1959.3 1959.3 1954.0 1959.3 1992.7 2050.6 2129.6 2220.9 2322.7 2442.1 2582.6 2749.4 2954.8 3211.1 3623.7 
4108.2 4617.4 5316.1 6183.4 7192.9 8348.2 9617.5 10835.9 11984.1 13023.5 13857.4 14450.8 14547.4 13413.2 10409.3 
5925.4 2909.1 658.4 177.3 43.9 5.3 0.0 
1959.3 1968.1 1973.4 1997.9 2050.6 2124.3 2222.7 2336.8 2463.2 2614.2 2793.3 2982.9 3156.7 3379.6 3715.0 
4145.1 4580.5 5237.1 6146.6 7182.4 8332.4 9531.5 10614.7 11557.5 12447.6 13207.8 13808.3 13990.9 12918.1 9522.7 
5551.4 2536.9 848.0 238.8 65.0 10.5 0.0 
1959.3 1964.6 1983.9 2026.0 2099.8 2199.8 2314.0 2445.6 2587.8 2751.1 2939.0 3119.8 3300.6 3535.9 3874.7 
4275.0 4733.3 5428.5 6323.9 7372.0 8453.5 9489.3 10372.4 11222.2 12035.0 12707.5 13151.6 12916.4 11025.5 7401.9 
4034.5 1316.7 393.3 193.1 96.6 19.3 0.0 
1959.3 1952.3 1976.9 2027.8 2108.5 2215.6 2338.5 2466.7 2591.4 2731.8 2877.5 3003.9 3160.2 3365.6 3651.8 
4020.5 4498.0 5179.2 6027.2 6912.0 7846.0 8720.4 9531.5 10469.0 11371.4 12119.3 12377.4 11392.5 8404.3 4829.8 
1987.4 507.4 152.7 63.2 24.6 10.5 0.0 
1959.3 1966.3 1990.9 2045.3 2131.4 2236.7 2354.3 2482.5 2601.9 2728.3 2856.5 2965.3 3095.2 3269.0 3539.4 
3869.5 4359.3 4994.9 5737.5 6497.7 7308.8 7904.0 8453.5 9001.3 9355.9 9543.8 9289.2 8160.3 5767.3 3165.5 
1218.4 317.8 101.8 33.4 12.3 7.0 0.0 
1959.3 1954.0 1978.6 2026.0 2108.5 2208.6 2328.0 2443.9 2554.5 2668.6 2779.2 2865.2 2967.1 3128.6 3372.6 
3715.0 4143.4 4649.0 5142.3 5574.2 5939.4 6074.6 6071.1 6023.7 5844.6 5595.3 5152.9 4345.3 2975.8 1501.1 412.6 
122.9 40.4 14.0 7.0 3.5 0.0 
1959.3 1968.1 1982.1 2022.5 2092.7 2184.0 2289.4 2380.7 2475.5 2551.0 2619.4 2672.1 2694.9 2659.8 2498.3 
2233.2 1904.9 1527.4 1128.9 779.5 532.0 370.4 280.9 221.2 172.1 131.7 103.6 80.8 63.2 45.6 33.4 21.1 12.3 7.0 5.3 3.5 0.0 
1959.3 1961.1 1966.3 1990.9 2052.4 2122.6 2196.3 2254.3 2266.6 2171.8 1924.2 1555.5 1137.7 740.9 472.3 354.6 310.8 
282.7 254.6 224.7 194.9 168.5 142.2 121.1 101.8 80.8 63.2 50.9 38.6 28.1 19.3 12.3 8.8 7.0 3.5 3.5 0.0 
1959.3 1968.1 1962.8 1976.9 2012.0 2055.9 2059.4 1948.8 1629.3 1211.4 793.6 509.1 400.3 354.6 321.3 287.9 254.6 
223.0 193.1 165.0 140.5 119.4 101.8 87.8 75.5 61.4 47.4 36.9 28.1 21.1 14.0 8.8 7.0 5.3 3.5 3.5 0.0 
1959.3 1966.3 1954.0 1952.3 1962.8 1945.3 1771.5 1353.6 916.5 586.4 461.7 416.1 366.9 323.0 279.1 242.3 205.4 172.1 
142.2 117.6 96.6 82.5 72.0 65.0 56.2 49.2 42.1 31.6 24.6 19.3 14.0 8.8 5.3 3.5 3.5 1.8 0.0 
1959.3 1952.3 1936.5 1920.7 1896.1 1748.6 1360.6 884.9 553.0 470.5 440.7 402.0 345.9 289.7 238.8 194.9 159.8 129.9 107.1 
89.5 77.2 68.5 61.4 54.4 47.4 42.1 35.1 29.8 22.8 17.6 12.3 8.8 5.3 3.5 1.8 0.0 0.0 
1959.3 1943.5 1929.5 1908.4 1839.9 1543.2 1044.6 625.0 484.6 454.7 423.1 372.2 314.3 252.8 200.1 158.0 129.9 107.1 87.8 
75.5 68.5 61.4 54.4 47.4 42.1 36.9 29.8 24.6 19.3 15.8 12.3 7.0 3.5 1.8 0.0 0.0 0.0 
1959.3 1943.5 1929.5 1906.6 1808.3 1416.8 890.1 544.3 470.5 444.2 403.8 345.9 282.7 221.2 173.8 138.7 115.9 94.8 79.0 68.5 
59.7 54.4 47.4 43.9 36.9 31.6 24.6 17.6 14.0 12.3 10.5 7.0 5.3 1.8 0.0 0.0 0.0 
1959.3 1927.7 1913.7 1890.8 1766.2 1316.7 807.6 516.2 461.7 431.9 384.5 324.8 261.6 198.4 156.3 126.4 105.3 87.8 73.7 61.4 
54.4 47.4 42.1 36.9 31.6 26.3 19.3 14.0 10.5 8.8 7.0 5.3 3.5 0.0 0.0 0.0 0.0 
1959.3 1922.4 1908.4 1885.6 1762.7 1323.8 804.1 509.1 461.7 430.1 379.2 321.3 254.6 194.9 152.7 122.9 101.8 86.0 72.0 59.7 
52.7 45.6 40.4 35.1 29.8 24.6 17.6 12.3 8.8 8.8 7.0 5.3 3.5 0.0 0.0 0.0 0.0 
